BURNDY
BUR_PPHID-264173_unirap_Cable_ties
BUR_PPHID-264173_unirap_Cable_ties

CT18075FLC, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Identification

Brand:

Burndy

Catalog ID:

CT18075FLC

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 04.10"L, 0.10"W, 0.75" Bundle Dia.

Identification

Product details

General

Catalog Number

CT18075FLC

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18 lb

Trade Name

UNIRAP™

UPC

781810335376

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.10 in

Dimension - Marking Pad Size inch

0.36 X 0.81

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20000

Minimum Pack Quantity

1000