BUR_PPHID-264173_unirap_Cable_ties
BUR_PPHID-264173_unirap_Cable_ties

CT18075IDC, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Identification

Brand:

Burndy

Catalog ID:

CT18075IDC

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 04.01"L, 0.10"W, 0.75" Bundle Dia.

Identification

Product details

General

Color
Natural
Material
NYLON 6/6
Military Specification
MS3368
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
18
Trade Name
UNIRAPâ„¢
UPC
781810335369

Dimensions

Dimension - Bundle Diameter Max inch
0.75
Dimension - L Length Overall mm
104 mm
Dimension - Length Overall inch
4.10 in
Dimension - Marking Pad Size inch
0.33 X 1.00
Dimension - Width inch
0.10 in
Dimension - Width mm
2.5 mm

Certifications And Compliance

Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - UV Rated
No
Industry Standard(s)
Military Specified (Mil-Spec)
Military Spec Number
MS3368-5-E
Standards - Industry Standards Met
Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1000
Minimum Pack Quantity
100
Packaging Type
Bag

Resources and downloads