BURNDY
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT18075M00, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT18075M00

Nylon cable ties, Tensile strength-18 Lbs, Color- UV Black, 04.10"L, 0.10"W, 0.75" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT18075M00

Color

Black

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Trade Name

UNIRAP™

UPC

781810331699

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.1 in

Dimension - Width inch

0.1 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-4-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000

Packaging Type

Bag