BURNDY
01_ct18075mh4cla
01_ct18075mh4cla
Discontinued

CT18075MH4C, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Screw Mount

Brand:

Burndy

Catalog ID:

CT18075MH4C

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 03.93"L, 0.10"W, 0.75" Bundle Dia.

Mounting Hole

Product details

General

Catalog Number

CT18075MH4C

Color

Natural

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Trade Name

UNIRAP™

UPC

781810335161

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

100 mm

Dimension - Length Overall inch

3.93 in

Dimension - Screw Size inch

#4

Dimension - Width inch

0.10 in

Dimension - Width mm

3 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Packaging Type

Bag