01_ct18075mh4cla
01_ct18075mh4cla

CT18075MH4M, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Screw Mount

Brand:

Burndy

Catalog ID:

CT18075MH4M

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 03.93"L, 0.10"W, 0.75" Bundle Dia.

Mounting Hole

Product details

General

Color
Natural
Material
NYLON 6/6
Mounting Method
Screw
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
18
Trade Name
UNIRAPâ„¢
UPC
781810335178

Dimensions

Dimension - Bundle Diameter Max inch
0.75
Dimension - L Length Overall mm
100 mm
Dimension - Length Overall inch
3.93 in
Dimension - Screw Size inch
#4
Dimension - Width inch
0.10 in
Dimension - Width mm
3 mm

Certifications And Compliance

Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Bag

Resources and downloads