BURNDY
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT18075MUG, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT18075MUG

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 04.00"L, 0.10"W, 0.75" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT18075MUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18 lb

Trade Name

UNIRAP™

UPC

781810499092

Dimensions

Dimension - Bundle Diameter Max inch

0.75 in

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.00 in

Dimension - Width inch

0.10 in

Dimension - Width mm

3 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50000

Minimum Pack Quantity

1000