BURNDY
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT18125C0, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT18125C0

UV Black Nylon 6/6 Cable Tie, 1.25" Max. Bundle Dia, 18 Lbs, 5.67" Long, 0.10" Wide.

Standard Cable Tie

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT1, MK7 Tool

Product details

General

Application

For Outdoor Applications

Catalog Number

CT18125C0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Mini

Trade Name

UNIRAP™

Type

Mini

UPC

781810331767

Dimensions

Dimension - Bundle Diameter Max inch

1.50 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100