BURNDY
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT18125C4, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Yellow

Brand:

Burndy

Catalog ID:

CT18125C4

Nylon cable ties, Tensile strength-18 Lbs, Color- Yellow, 6.18"L, 0.09"W, 1.50" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT18125C4

Color

Yellow

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810331484

Dimensions

Dimension - Bundle Diameter Max inch

1.50 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Packaging Type

Bag