BURNDY
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT18200C0, Cable Tie, 2" Max Bundle, 18 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT18200C0

Nylon cable ties, Tensile strength-18 Lbs, Color- UV Black, 8.18"L, 0.09"W, 2.10" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT18200C0

Color

UV Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810331781

Dimensions

Dimension - Bundle Diameter Max inch

2.10 in

Dimension - L Length Overall mm

208 mm

Dimension - Length Overall inch

8.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Packaging Type

Bag