BUR_PPHID-264185_indoormb
BUR_PPHID-264185_indoormb

CTB075AA4C, Cable Tie Mounting Base, Acrylic Adhesive

Brand:

Burndy

Catalog ID:

CTB075AA4C

Nylon Cable tie mounting bases, Color:Natural, 0.74" L, 0.74" W, Max Tie Slot Width: 0.20", Tensile Strength: 11 Lbs.

Cable Tie Base

Product details

General

Color
Natural
Material
NYLON 6/6
Mounting Method
Acrylic adhesive or #4 screw
Operating Temperature Celcius Max
70 °C
Operating Temperature Celcius Min
0 °C
Trade Name
UNIRAPâ„¢
Type
Cable Tie Bases
UPC
781810335765

Dimensions

Dimension - B Length inch
0.74 in
Dimension - Width inch
0.74 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1000
Minimum Pack Quantity
100
Packaging Type
Bag

Resources and downloads