BURNDY
BUR_PPHID-264185_outdoormb
BUR_PPHID-264185_outdoormb

CTB075RA4C0, Cable Tie Mounting Base, Rubber Adhesive, Black

Brand:

Burndy

Catalog ID:

CTB075RA4C0

Nylon Cable tie mounting bases, Color:Black, 0.74" L, 0.74" W, Max Tie Slot Width: 0.20", Tensile Strength: 9 Lbs.

Cable Tie Base

Product details

General

Catalog Number

CTB075RA4C0

Color

Black

Material

NYLON 6/6

Mounting Method

Rubber adhesive or #4 screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Trade Name

UNIRAP™

Type

Cable Tie Bases

UPC

781810335819

Dimensions

Dimension - B Length inch

0.74 in

Dimension - Width inch

0.74 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag

Resources and downloads