BURNDY
BUR_PPHID-264173_unirap_Mounting_base
BUR_PPHID-264173_unirap_Mounting_base

CTB100AA4D, Cable Tie Mounting Base, Acrylic Adhesive, Natural

Brand:

Burndy

Catalog ID:

CTB100AA4D

Nylon Cable tie mounting bases, Color:Natural, 1" L, 1" W, Max Tie Slot Width: 0.20", Tensile Strength: 30 Lbs.

Cable Tie Base

Product details

General

Color

Natural

Material

NYLON 6/6

Mounting Method

Rubber adhesive or #10 screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Type

Cable Tie Bases

UPC

781810663110

Dimensions

Dimension - B Length inch

1 in

Dimension - Width inch

1 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

500

Packaging Type

Bag