BURNDY
SKU-CTB100RAF2C
SKU-CTB100RAF2C

CTB100RAF2C, Cable Tie Mounting Base, Rubber Adhesive, Natural

Brand:

Burndy

Catalog ID:

CTB100RAF2C

Composite Cable Tie Base.

Cable tie mounting base

Mounting bases can be secured to a surface using rubber based adhesive, acrylic adhesive, or also can be screw mounted

Product details

General

Application

Mounting bases are used in onjunction with cable ties to stabilize and secure wire bundles, both indoors and outdoors

Catalog Number

CTB100RAF2C

EU RoHS Indicator

Yes

Material

Nylon 6/6

Mounting Method

Rubber adhesive or #10 screw

Type

Cable Tie Base

UPC

621945445154

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Width inch

1.12 in

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100

Resources and downloads