BURNDY
SKU-CTB125RA4C
SKU-CTB125RA4C

CTB125RA4C, Cable Tie Mounting Base, Rubber Adhesive, Natural

Brand:

Burndy

Catalog ID:

CTB125RA4C

BURNDY, Cable Tie Mount Base, UNIRAP, Number Of Entries: 4-Way, Mount Size: 1.125 IN Length X 1.125 IN Width X 0.19 IN Thickness, Material: Nylon 6/6, Color: White, Mounting: Rubber Adhesive, Maximum Tie Width: 0.2 IN.

Cable tie mounting base

Mounting bases can be secured to a surface using rubber based adhesive, acrylic adhesive, or also can be screw mounted

Product details

General

Application

Mounting bases are used in onjunction with cable ties to stabilize and secure wire bundles, both indoors and outdoors

Catalog Number

CTB125RA4C

Color

Natural

EU RoHS Indicator

Contact Manufacturer

Material

NYLON 6/6

Mounting Method

Rubber adhesive or #6 screw

Sub Brand

MOUNTING BASES

Type

Cable Tie Base

UPC

781810335925

Dimensions

Dimension - B Length inch

1 in

Dimension - Height inch

0.19 in

Dimension - Height mm

5 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.125 in

Dimension - Width inch

1.125 in

Dimension - Width mm

29 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100