BURNDY
YCHC
YCHC

YCHC34TC34, Cu Compression C Tap, 500 kcmil-4/0 AWG Run and Tap

Brand:

Burndy

Catalog ID:

YCHC34TC34

Copper Compression C Tap, 500 kcmil-4/0 AWG (Main), 500 kcmil-4/0 AWG (Tap), Tin Plated.

  • Range taking C-tap that allows for less inventory as one C-tap can accommodate a multitude of wire combinations
  • Manufactured from high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping

Features: Wide Range Of Run/Tap Combinations Including Class B Code I And Locomotive Flexible Conductor Combinations, All (B/B, B/I, I/I) Combinations Are Recommended: Each Connector Accommodates Many Cable Combinations, Allowing Maximum Flexibility For The Design And Installation Of A System, Color-Coded On The Connector That Matches The Die: Provides Matched System For Fast And Easy Installation, Each Connector Has A Recommended Insulating Cover Available, Flame Retardant Type CF-FR Covers Meet Oxygen Index 28 And UL94 V-O Requirements: A Complete Insulated UL Listed Installation Is Provided, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connector Is Insure Consistently Reliable And Dependable Connections, Use PUADP-1 Adaptor With U Dies In Y46, Tools, Die Set Catalog Number, And (number Of Crimps): Y750 Tool, U1104 Die, (2), Y46 Tool, P1104 Die, (1), Color Code: Brown, Die Index: 1104 Element A, Flame Retardant Cover: CFN-FR, Wire Strip Length: 1-1/4 IN, Conductor Type: Run: Commercial Stranded Copper, Flexible Copper, Tap: Commercial Stranded Copper, Flexible Copper, Conductor Size (run - Range): Commercial Copper: 4/0 AWG - 500 KCMIL, Flex Copper: 4/0 AWG - 350 KCMIL, Shape: C, Conductor Size (tap Range): Commercial Copper: 4/0 AWG - 500 KCMIL, Flex Copper: 4/0 AWG - 350 KCMIL

Product details

General

Application

Wire Tap

Catalog Number

YCHC34TC34

Color Code

Brown

Connector Type

C-TAP

Die Index

1104

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YCHC Series

UPC

781810013724

UPC 12 Digit

7818100137244

Dimensions

Dimension - Height inch

2.97 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Strip Length inch

1-1/4

Dimension - Width inch

1.38 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Flex I Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex I Tap Range

4/0 AWG-350 kcmil

Conductor - Copper Flex K Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex K Tap Range

4/0 AWG-350 kcmil

Conductor - Copper Flex M Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex M Tap Range

4/0 AWG-350 kcmil

Conductor - Copper Str Run

500 KCMIL-4/0 AWG

Conductor - Copper Str Run Range

500 KCMIL-4/0 AWG

Conductor - Copper Str Tap

500 KCMIL-4/0 AWG

Conductor - Copper Str Tap Range

500 KCMIL-4/0 AWG

Conductor - Material

COPPER

Conductor Size

500 KCMIL-500 KCMIL

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2960