YCHC
YCHC

YCHC34TC29, Cu Compression C Tap, 500 kcmil-4/0 AWG Run, 250 kcmil-2 AWG Tap 1, 2-6 AWG Tap 2

Brand:

Burndy

Catalog ID:

YCHC34TC29

Copper Compression C Tap, 500 kcmil-4/0 AWG (Main), 250 kcmil-2 AWG (Tap 1), 2-6 AWG (Tap 2), Tin Plated.

Features: Wide Range Of Run/Tap Combinations Including Class B Code I And Locomotive Flexible Conductor Combinations, All (B/B, B/I, I/I) Combinations Are Recommended: Each Connector Accommodates Many Cable Combinations, Allowing Maximum Flexibility For The Design And Installation Of A System, Color-Coded On The Connector That Matches The Die: Provides Matched System For Fast And Easy Installation, Each Connector Has A Recommended Insulating Cover Available, Flame Retardant Type CF-FR Covers Meet Oxygen Index 28 And UL94 V-O Requirements: A Complete Insulated UL Listed Installation Is Provided, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connector Is Insure Consistently Reliable And Dependable Connections, Use PUADP-1 Adaptor With U Dies In Y46, Die Index: 1104 Element A, Flame Retardant Cover: CFN-FR, Wire Strip Length: 1 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y750 Tool, U1104 Die, (2), Y46 Tool, P1104 Die, (1), Color Code: Brown, Conductor Type: Run: Commercial Stranded Copper, Flexible Copper, Tap: Commercial Stranded Copper, Flexible Copper, Conductor Size (run - Range): Commercial Copper: 4/0 AWG - 500 KCMIL, Flex Copper: 4/0 AWG - 350 KCMIL, Conductor Size (tap Range): Commercial Copper: 2 AWG - 250 KCMIL, Flex Copper: 2 - 4/0 AWG, Shape: C

Product details

General

Application
Wire Tap
Color Code
Brown
Connector Type
C-TAP
Die Index
1104
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Trade Name
CRIMPITâ„¢
Type
YCHC Series
UPC
781810013762
UPC 12 Digit
7818100137622

Dimensions

Dimension - Height inch
2.45 in
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in
Dimension - Strip Length inch
1 in
Dimension - Width inch
1.26 in

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Flex I Run Range
4/0 AWG-350 kcmil
Conductor - Copper Flex I Tap Range
2 AWG-4/0 AWG
Conductor - Copper Flex K Run Range
4/0 AWG-350 kcmil
Conductor - Copper Flex K Tap Range
2 AWG-4/0 AWG
Conductor - Copper Flex M Run Range
4/0 AWG-350 kcmil
Conductor - Copper Flex M Tap Range
2 AWG-4/0 AWG
Conductor - Copper Str Run
500 KCMIL-4/0 AWG
Conductor - Copper Str Run Range
500 KCMIL-4/0 AWG
Conductor - Copper Str Tap
250 KCMIL-2 AWG
Conductor - Copper Str Tap Range
250 KCMIL-2 AWG
Conductor - Material
COPPER
Conductor Size
500 KCMIL-250 KCMIL
Conductor Type
CODE/FLEX

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
7400

Resources and downloads