BURNDY
YCHC
YCHC

YCHC44TC44, Compression C-Tap

Brand:

Burndy

Catalog ID:

YCHC44TC44

Copper Compression C Tap, 1000-750 kcmil (Main), 1000-750 kcmil (Tap), Tin Plated.

  • Range taking C-tap that allows for less inventory as one C-tap can accommodate a multitude of wire combinations
  • Manufactured from high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping

Product details

General

Application

Wire Tap

Catalog Number

YCHC44TC44

Color Code

White

Connector Type

C-TAP

Die Index

1102

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

CRIMPIT™

Type

YCHC Series

UPC

781810013748

UPC 12 Digit

7818100137488

Dimensions

Dimension - Height inch

3.59 in

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.16 in

Dimension - Strip Length inch

1-1/4

Dimension - Width inch

1.73 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Flex I Run Range

800 kcmil-1000 kcmil

Conductor - Copper Flex I Tap Range

800 kcmil-1000 kcmil

Conductor - Copper Flex K Run Range

800 kcmil-1000 kcmil

Conductor - Copper Flex K Tap Range

800 kcmil-1000 kcmil

Conductor - Copper Flex M Run Range

800 kcmil-1000 kcmil

Conductor - Copper Flex M Tap Range

800 kcmil-1000 kcmil

Conductor - Copper Str Run

1000 KCMIL-750 KCMIL

Conductor - Copper Str Run Range

1000 KCMIL-750 KCMIL

Conductor - Copper Str Tap

1000 KCMIL-750 KCMIL

Conductor - Copper Str Tap Range

1000 KCMIL-750 KCMIL

Conductor - Material

COPPER

Conductor Size

1000 KCMIL-1000 KCMIL

Conductor Type

CODE/FLEX

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2400