BURNDY
YCHC
YCHC

YCHC39TC31, Compression C-Tap

Brand:

Burndy

Catalog ID:

YCHC39TC31

Copper Compression C Tap, 750-500 kcmil (Main), 350 kcmil-2 AWG (Tap 1), 2-6 AWG (Tap 2), 8-14 AWG (Tap 3), Tin Plated.

  • Range taking C-tap that allows for less inventory as one C-tap can accommodate a multitude of wire combinations
  • Manufactured from high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping

Features: Wide Range Of Run/Tap Combinations Including Class B Code I And Locomotive Flexible Conductor Combinations, All (B/B, B/I, I/I) Combinations Are Recommended: Each Connector Accommodates Many Cable Combinations, Allowing Maximum Flexibility For The Design And Installation Of A System, Color-Coded On The Connector That Matches The Die: Provides Matched System For Fast And Easy Installation, Each Connector Has A Recommended Insulating Cover Available, Flame Retardant Type CF-FR Covers Meet Oxygen Index 28 And UL94 V-O Requirements: A Complete Insulated UL Listed Installation Is Provided, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connector Is Insure Consistently Reliable And Dependable Connections, Use PUADP-1 Adaptor With U Dies In Y46, Die Index: 1103 Element A, Color Code: Blue, Flame Retardant Cover: CFR-FR, Wire Strip Length: 1-3/8 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y46 Tool, P1103 Die, (1), Conductor Type: Run: Commercial Stranded Copper, Flexible Copper, Tap: Commercial Stranded Copper, Flexible Copper, Conductor Size (run - Range): Commercial Copper: 500 - 750 KCMIL, Flex Copper: 500 - 550 KCMIL, Conductor Size (tap Range): Commercial Copper: 2 AWG - 350 KCMIL, Flex Copper: 2 AWG - 250 KCMIL, Shape: C

Product details

General

Application

Wire Tap

Catalog Number

YCHC39TC31

Color Code

Blue

Connector Type

C-TAP

Die Index

1103

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YCHC Series

UPC

781810013786

UPC 12 Digit

7818100137866

Dimensions

Dimension - Height inch

2.96 in

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.31 in

Dimension - Strip Length inch

1-3/8

Dimension - Width inch

1.53 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Flex I Run Range

500 kcmil

Conductor - Copper Flex K Run Range

500 kcmil

Conductor - Copper Flex M Run Range

500 kcmil

Conductor - Copper Str Run

750 KCMIL-350 KCMIL

Conductor - Copper Str Run Range

750 KCMIL-350 KCMIL

Conductor - Copper Str Tap

350 KCMIL-2 AWG

Conductor - Copper Str Tap Range

350 KCMIL-2 AWG

Conductor - Material

COPPER

Conductor Size

750 KCMIL-350 KCMIL

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2400