BURNDY
YCL
YCL

YC2L12, Cu Compression C-Tap, Thin Wall

Brand:

Burndy

Catalog ID:

YC2L12

Copper Compression C Tap, Thin Wall, 4 AWG (Run), 4 AWG (Tap).

  • Material is high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Bare copper range taking connector allows for less inventory
  • Reinforced ribs on the outside of the connector increase the mechanical strength of the connection
  • Creates a compact connection that is easy for taping and insulating
  • Connectors are clearly marked with color code dot, UL and CSA (when applicable), wire size, and die index number

Features: Manufactured Form High Conductivity Wrought Copper: Provides Low Resistance And Excellent Electrical Conductivity, Range-Taking Connector: Lowers Inventory Requirements, Reinforced Ribs: Provides Maximum Pull-Out Values, Compact Size: Easy To Tape And Insulate Connection, Economical: Provides Low Installed Cost,Type YC-L Is A Thin-Wall High Conductivity Copper Connector For Making Copper Tap And Parallel Connections From #14 To 3/0 AWG, Die Index: 12 Element A (Mechanical), 12M Element A (Hydraulic), Shape: C, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840 And MD7-34R Tool, W25VT Die, (2), Y2MR Tool, (2), Hydraulic: BCT500, Y500CT, BAT500 Tool, WC2 Die, (1), Y35, Y39, Y750, Y45, Y46 Tool, UC2 Die, (1), Number Of Ribs: 1, Wire Strip Length: 1-3/16 IN, Color Code: Pink

Product details

General

Application

Wire Tap

Catalog Number

YC2L12

Color Code

Pink

Connector Type

C-TAP

Die Index

12

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Bright

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

YC-L Series

UPC

781810040157

UPC 12 Digit

7818100401577

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - D inch

1.18 in

Dimension - Pad Width inch

0.36 in

Dimension - Strip Length inch

1-3/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

2 AWG-4 AWG

Conductor - Copper Str Run Range

2 AWG-4 AWG

Conductor - Copper Str Tap

4 AWG-12 AWG

Conductor - Copper Str Tap Range

4 AWG-12 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG-12 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

57600