BURNDY
YHWCC_Photo_Color
YHWCC_Photo_Color

YH4434WCC, Compression H-Tap, Main 1000-750 kcmil; Tap 500-350 kcmil, includes clear cover

Brand:

Burndy

Catalog ID:

YH4434WCC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 1000 KCMIL-750 KCMIL Class B,C, 777 KCMIL-535 KCMIL DLO, 750-500 KCMIL Class I, Tap 1: 500 KCMIL-350 KCMIL Class B,C, 350 KCMIL Class I, K, kitted with clear cover. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

Product details

General

Application

Wire Tap

Catalog Number

YH4434WCC

Color Code

Yellow

Connector Type

H-TAP W/CLR COVER

Die Index

KR

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810438299

UPC 12 Digit

7818104382999

Dimensions

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Strip Length inch

1-3/8

Dimension - Width inch

3.50 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

500;600;700

Conductor - Copper Flex G Tap

350

Conductor - Copper Flex H Tap

350

Conductor - Copper Flex I Run

750 KCMIL-500 KCMIL

Conductor - Copper Flex I Tap

350

Conductor - Copper Flex I Tap Range

350 KCMIL

Conductor - Copper Flex K Run

500;600;700

Conductor - Copper Flex K Tap

350

Conductor - Copper Flex M Run

500;600;700

Conductor - Copper Flex M Tap

350

Conductor - Copper Str Run

700;750;800;850;900;1000

Conductor - Copper Str Run Range

1000 KCMIL-750 KCMIL

Conductor - Copper Str Tap

350;400;450;500

Conductor - Copper Str Tap Range

500 KCMIL-350 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

450

Resources and downloads