YS34L_Photo_ColorRGB
YS34L_Photo_ColorRGB

Compression Splice

Brand:

Burndy

Catalog ID:

YS34LG3BR

Copper Compression HYLINK™, Splice, Standard, Unplated.

Product details

General

Application
Wire Splice
Color Code
Red
Connector Type
STANDARD BARREL
Die Index
20
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Bare
Material
COPPER
Plated
Y
Plating Type
Tin - Bright
Trade Name
HYLINK™
UPC
781810047903
UPC 12 Digit
7818100479033

Dimensions

Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - Inside Diameter inch
0.83 in
Dimension - L Length Overall mm
74 mm
Dimension - Length Overall inch
2.91 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Strip Length inch
1-7/16

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Compact Size
350 kcmil
Conductor - Copper Str Compact Size Range
350 kcmil
Conductor - Copper Str Size
350 kcmil
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
6

Resources and downloads