YS28L_Photo_ColorRGB
YS28L_Photo_ColorRGB

Compression Splice

Brand:

Burndy

Catalog ID:

YS28LBRBOX

4/0 AWG CU, Standard Barrel, Internal Chamfer, Bare Non-Plated, UL/CSA, 90°C, Up to 35kV, PURPLE Color Code, 15 Die Index.

Product details

General

Application
Wire Splice
Color Code
Purple
Connector Type
STANDARD BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Bare
Material
COPPER
Plated
N
Plating Type
Unplated
Trade Name
HYLINK™
UPC
781810420638
UPC 12 Digit
7818104206388

Dimensions

Dimension - B Length inch
1.00 in
Dimension - Inside Diameter inch
0.55 in
Dimension - L Length Overall mm
59 mm
Dimension - Length Overall inch
2.32 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Strip Length inch
1-1/16

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size
571.1 Kcmil
Conductor - Copper Flex H Size
571.1 Kcmil
Conductor - Copper Flex I Size
571.1 Kcmil
Conductor - Copper Flex K Size
571.1 Kcmil
Conductor - Copper Flex M Size
571.1 Kcmil
Conductor - Copper Str Compact Size
4/0
Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Navy Size Range
200 (61) Navy
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
10

Resources and downloads

Customer Notices

Sales Drawings