BURNDY
YSM
YSM

YSCM27, Seamless Parallel Compression Splice Connector, 16,910-26,890 Circular Mils CU

Brand:

Burndy

Catalog ID:

YSCM27

16,910 - 26,890 Circular Mils, CU, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, Blue Color Code, 7 Die Index.

  • Copper seamless barrel uninsulated parallel splice
  • Designed to accommodate a wide range of stranded wires to be laid parallel inside the barrel and spliced together
  • Electro-tin plated unless otherwise specified
  • Barrel is color coded to ensure proper die and installation tooling is selected

Features: Type YSCM HYLINK Seamless Parallel Splice Connectors Permit Stranded Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDY Compression Tools, Each YSCM Connector Accommodates A Wide Range Of Conductors And Is Color-Coded To Ensure Proper Tool And Die Match, YSCM Connectors Are UL486A Listed For Applications Up To 600V And CSA Listed, Die Index: 7, Color Code: Blue, Tools, Die Set Catalog Number, And (number Of Crimps): OUR840, Y500CTHS, PAT60018V Tool, X5CRT, W5CRT Die, Y35, Y750, PAT750 Tool, U5CRT Die, Wire Strip Length: 11/16 IN

Product details

General

Application

Wire Splice

Catalog Number

YSCM27

Color Code

Blue

Connector Type

Splice

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YSCM

UPC

781810358504

UPC 12 Digit

7818103585044

Dimensions

Dimension - L Length Overall mm

13 mm

Dimension - Length Overall inch

0.50 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Strip Length inch

11/16

Electrical Ratings

Voltage - Maximum

600 V

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

7 AWG;6 AWG

Conductor - Copper Str Size Range

7 AWG-6 AWG

Conductor - Material

COPPER

Conductor Size

16,910-26,890 CMILS

Conductor Type

CODE

Wire Range

16,910 - 26,890 Circular Mils

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

99999