BURNDY
YAV50M10_image
YAV50M10_image

YAV500M16, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV500M16

Copper Tubing Terminal, 1 Hole W/insp window, 500 mm Class 2, L115 Index, 16 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV500M16

Connector Type

METRIC

Die Index

L115

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810286579

UPC 12 Digit

7818102865799

Dimensions

Dimension - B Length fraction

2-3/16 in

Dimension - B Length inch

0.65 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.38 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - Inside Diameter inch

1.17 in

Dimension - L Length Overall mm

8 mm

Dimension - Length Overall inch

0.33 in

Dimension - N inch

0.69 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

0.19 in

Dimension - Strip Length inch

1.69 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Size

500 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

3

Minimum Pack Quantity

3