BURNDY
YAV1202M12_image
YAV1202M12_image

YAV95F2M16, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV95F2M16

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 95 mm, M16 Stud, 44.5 mm Spacing, Standard Barrel, 27 mm Wire Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV95F2M16

Connector Type

METRIC

Die Index

14

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810640791

UPC 12 Digit

7818106407911

Dimensions

Dimension - B Length inch

1.00 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

117 mm

Dimension - Length Overall inch

4.60 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

0.70 in

Dimension - Pad Width inch

1.03 in

Dimension - Strip Length inch

1.06 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Material

COPPER

Conductor Size

95 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10