BURNDY
YA-L-45
YA-L-45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA47L45

Copper HYLUG™, Single hole W/ insp window, 1750 kcmil, 3/4" stud, 33 index, Gray, Electro-Tin Plated, 45 Degree Bend.

Product details

General

Application

Wire Termination

Color Code

Gray

Connector Type

STANDARD BARREL

Die Index

33

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810317037

Dimensions

Dimension - B Length fraction

2-3/16 in

Dimension - B Length inch

2.19 in

Dimension - Bolt Hole Size inch

0.91 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75

Dimension - D inch

1.52 in

Dimension - Height inch

4.03 in

Dimension - Hole Size fraction

3/4

Dimension - Hole Size inch

0.81

Dimension - Hole Size mm

21 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - N inch

0.75 in

Dimension - Outside Diameter inch

1.98 in

Dimension - Pad Width inch

2.90 in

Dimension - Strip Length inch

2-1/4

Dimension - Stud Size fraction

3/4

Dimension - Stud Size inch

3/4

Dimension - Z (inch)

0.77 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

1750 KCMIL

Conductor - Copper Str Size Range

1750 kcmil

Conductor - Material

COPPER

Conductor Size

1750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video