BURNDY
BUR_YA6CL6_Image
BUR_YA6CL6_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA6CL1BR

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, #6 AWG Code, #8 - #10 Stud, Uninsulated, Standard Barrel, Bare.

Product details

General

Application

Wire Termination

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Bare

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810044292

UPC 12 Digit

7818100442922

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.54 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

0.45 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.27 in

Dimension - N inch

0.22 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

9/16

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.23 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

200

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video