BURNDY
YAV28LTC38FX90_IMAGE
YAV28LTC38FX90_IMAGE
play

YA382TC38E10FX90, Compression Terminal, 535.3 kcmil DLO, 2-Hole, 3/8" Stud, 1-1/4" Spacing, Long Barrel, 90 Degree

Brand:

Burndy

Catalog ID:

YA382TC38E10FX90

Cu Tubing Compression Terminal, 2 Holes W/O InspWindow, 535.3 kcmil(1325/#24)DLO (500 kcmil Flex), 3/8" Stud, 1.25" Spacing, 90 Deg Bent.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA382TC38E10FX90

Color Code

Pink

Connector Type

LONG BARREL

Die Index

L99

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810476796

UPC 12 Digit

7818104767966

Dimensions

Dimension - B Length fraction

2-13/16 in

Dimension - B Length inch

2.81 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

4.21 in

Dimension - Height mm

106.9 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.09 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

3-3/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.53 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size

500 kcmil

Conductor - Copper Flex M Size Range

500 kcmil

Conductor - Copper Str Size

500-550 KCMIL

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Size

500-550 KCMIL

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1850

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video