BURNDY
BUR_SKU-YE27LH94
BUR_SKU-YE27LH94

YE27LH94, Compression Terminal Plug, Oil/Water Tight with Shroud, 3/0 Str

Brand:

Burndy

Catalog ID:

YE27LH94

Oil and water-tight terminal with shrouded, tin-plated, copper barrel and brazed plug.

  • Oil and water-tight terminal with shroud, tin-plated copper barrel and brazed plug
  • For terminating insulated copper conductor at cutout or transformer

Product details

General

Application

Wire Termination

Catalog Number

YE27LH94

Connector Type

INLINE PIN

Die Index

243

Feature - Barrel Style

Shrouded

Finish Type

Tin-Plated

Insulation

Y

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYSEALPLUG™

Type

Shrouded Pin Terminals

UPC

781810104613

UPC 12 Digit

7818101046133

Dimensions

Dimension - B Length fraction

1-5/16 in

Dimension - B Length inch

1.34 in

Dimension - L Length Overall mm

180 mm

Dimension - Length BB inch

1.00 in

Dimension - Length Overall inch

7.09 in

Dimension - P inch

4.00 in

Dimension - Width inch

0.80 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Flex G Size

2/0 AWG

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

2/0 AWG

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

2/0 AWG

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

2/0 AWG

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

2/0 AWG

Conductor - Copper Flex M Size Range

2/0 AWG

Conductor - Copper Str Compact Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4900

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings