BURNDY
Image of YE26LH91 Compression Terminal
Image of YE26LH91 Compression Terminal

Compression Terminal

Brand:

Burndy

Catalog ID:

YE26LH91

Oil and water-tight terminal with shrouded, tin-plated, CU barrel and brazed plug Used for terminating insulated CU conductor at cutout or transformer,5.25 IN L.

Product details

General

Application

Wire Termination

Connector Type

INLINE PIN

Feature - Barrel Style

Shrouded

Finish Type

Tin-Plated

Insulation

Y

Material

COPPER

Physical Attribute - Number of Holes

0

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYSEALPLUG™

Type

Shrouded Pin Terminals

UPC

781810144442

UPC 12 Digit

7818101444422

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.00 in

Dimension - L Length Overall mm

133 mm

Dimension - Length BB inch

1.50 in

Dimension - Length Overall inch

5.25 in

Dimension - P inch

2.00 in

Dimension - Width inch

0.81 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Flex M Size Range

1/0 AWG

Conductor - Copper Str Compact Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings