BURNDY
Image of YAGB28LTC12FXOEM YAGB28LTC12FXOEM, Battery Terminal, 4/0 AWG, 1-Hole, 1/2" Stud
Image of YAGB28LTC12FXOEM YAGB28LTC12FXOEM, Battery Terminal, 4/0 AWG, 1-Hole, 1/2" Stud

YAGB28LTC12FXOEM, Battery Terminal, 4/0 AWG, 1-Hole, 1/2" Stud

Brand:

Burndy

Catalog ID:

YAGB28LTC12FXOEM

Cu Battery Terminal Lug Type, 4/0 AWG, 1/2 in Stud, Connector Color Code- Yellow, Die Color Code- Purple, 1-Hole, 15 Die Index, Tin Plated, Terminal, Standard Barrel.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

Product details

General

Application

Wire Termination

Catalog Number

YAGB28LTC12FXOEM

Color Code

Purple

Connector Type

GROUNDING/STARTER LUGS

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electroplated

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810526002

UPC 12 Digit

7818105260022

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

74 mm

Dimension - Length Overall inch

2.90 in

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

4/0 AWG

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Logistics

Minimum Pack Quantity

100