BURNDY
YAEBASGroup_image
YAEBASGroup_image

YAEBAS6CNTN, Straight Style Battery Post Terminal, 6 AWG, Negative

Brand:

Burndy

Catalog ID:

YAEBAS6CNTN

Battery Post HYDENT Cu Terminals, #6 AWG, 2.30" L, 0.98" W, Blue, Wire Strip Length - 1-3/32" L.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

Product details

General

Application

Battery Post Terminal

Catalog Number

YAEBAS6CNTN

Color Code

Blue

Connector Type

BATTERY STRAIGHT POST

Die Index

7

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

72 LBS/in

Material

COPPER

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810562512

UPC 12 Digit

7818105625122

Dimensions

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.30 in

Dimension - Strip Length inch

1-3/32 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper Flex G Size

6 AWG

Conductor - Copper Flex H Size

6 AWG

Conductor - Copper Flex I Size

6 AWG

Conductor - Copper Flex K Size

6 AWG

Conductor - Copper Flex M Size

6 AWG

Conductor - Copper Str Compact Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

10