BURNDY
YSTEE
YSTEE

YST1C1CT, Compresson T-Connector, 1 Str Cu, Standard Barrel, Tapered Ends

Brand:

Burndy

Catalog ID:

YST1C1CT

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

Product details

General

Application

T-Connector

Catalog Number

YST1C1CT

Color Code - Side A

Green

Color Code - Side B

Green

Connector Type

T-COUPLER

Die Index

11/11

Die Index Run Side

11

Die Index Tap Side

11

Feature - Barrel Style

Tapered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYTEE™

UPC

781810198490

UPC 12 Digit

7818101984900

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Height mm

0 mm

Dimension - Inside Diameter inch

0.36 in

Dimension - L Length Overall mm

95 mm

Dimension - Length BB inch

1.38 in

Dimension - Length Overall inch

3.75 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Width inch

1.61 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Run

1 AWG

Conductor - Copper Str Run Range

1 AWG

Conductor - Copper Str Tap

1 AWG

Conductor - Copper Str Tap Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG-1 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings