BURNDY
YSTEE
YSTEE

YST3030, Compresson T-Connector, 300 kcmil Cu, Standard Barrel, Tapered Ends

Brand:

Burndy

Catalog ID:

YST3030

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked

Product details

General

Application

T-Connector

Catalog Number

YST3030

Color Code - Side A

White

Color Code - Side B

White

Connector Type

T-COUPLER

Die Index

17/17

Die Index Run Side

17

Die Index Tap Side

17

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLINK™

UPC

781810502044

UPC 12 Digit

7818105020444

Dimensions

Dimension - A Outside Diameter inch

0.81 in

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.00 in

Dimension - B Outside Diameter inch

0.81 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

138 mm

Dimension - Length Overall inch

5.44 in

Dimension - Width inch

2.25 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Run

300 KCMIL

Conductor - Copper Str Run Range

300 kcmil

Conductor - Copper Str Tap

300 KCMIL

Conductor - Copper Str Tap Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

300 KCMIL-300 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3600

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings