BURNDY
BUR_SKU-PT49311
BUR_SKU-PT49311

Die Button Repair Kit for MD6/MD7 Crimpers

Brand:

Burndy

Catalog ID:

PT49311

Die Button Repair Kit for MD6/MD7.

Features EACH KIT CONTAINS: (2) DIE BUTTON (2) RELEASE SPRING (2) DIE PIN

Product details

General

Application

Repair Kit, Die Button

Application - For Use On

MD6, MD7 Mechanical Crimpers

Catalog Number

PT49311

EU RoHS Indicator

Yes

Sub Brand

DIE BUTTON KIT

Tool Type

Repair Kit

Type

Die Button Repair Kit

UPC

781810815502

UPC 12 Digit

7818108155022

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Package Contents

(2) Die Pins, (2) Die Pin Springs, (2) Die Buttons

Pallet Quantity

12000