BURNDY
BUR_PPHID-264552_MY
BUR_PPHID-264552_MY

Dieless Mechanical Crimper, Covered Handles, #8 Str - 250 kcmil Copper Code, #8 Str - 4/0 Str Aluminum Code, 30 Navy - 250 Navy Copper Navy Cable

Brand:

Burndy

Catalog ID:

MY293C

Dieless Crimper, Covered Handles.

No Separate Dies Required, Fast And Easy Tool Setting For The Connector/ Conductor Combination Simply By Aligning The White Scribe On The Nest Die With The Wire Size On The Gauge For Proper Crimping Results, Easy To Adjust Nest Die With Knurled Steel Knob And Machine Threads, Fast, Medium And High Volume Crimping Is Easily Accomplished By Bench Mounting The Type MY Tool In The BMY-BCH-MT Bench Mount Adapter, High Quality Rugged Tool Design Manufactured From Heavy Duty Forged Steel With Strong Reinforced Back And Handles, Compression Terminals And Splices Are UL Listed And CSA Certified When Installed With Type MY HYTOOL

Product details

General

Application

Crimping

Application - For Use On

#8-250 kcmil CU Code, 30 Navy-250 Navy CU Navy Cable, #8-4/0 AL Code

Catalog Number

MY293C

Die Type

Dieless

EU RoHS Indicator

Yes

Finish Type

Black Matte

Tool Type

Mechanical Dieless Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810462102

UPC 12 Digit

7818104621022

Dimensions

Dimensions

22.65 in x 4.86 in x 1.12 in

Height

1.12 in

Length

22.65 in

Weight

8 lb

Width

4.86 in

Conductor Related

Crimping Ranges

#8 Str. - 250 kcmil, 30 Navy - 250 Navy, #8 Str. - 4/0 Str

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads