BURNDY
BUR_PPHID-264552_MY
BUR_PPHID-264552_MY

Dieless Mechanical Crimper, Heavy Duty Forged Steel, #8 Str - 2/0 Str. Copper aircraft cable (flexible)

Brand:

Burndy

Catalog ID:

MY286

Dieless Crimper, #8 Str-2/0 Str CU Aircraft Cable (flexible).

Product details

General

Application

Crimping

Application - For Use On

#8-2/0 AWG Copper Aircraft Cable Flex (YAE-L, YAEV-RS, YAEV-H, YAV-RH)

Catalog Number

MY286

Die Type

Dieless

Finish Type

Black Matte

Tool Type

Mechanical Dieless Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810461976

UPC 12 Digit

7818104619766

Dimensions

Dimensions

22.65 in x 4.86 in x 1.12 in

Height

1.12 in

Length

22.65 in

Weight

8 lb

Width

4.86 in

Conductor Related

Crimping Ranges

#8 Str. - 2/0 Str.

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads