BURNDY
BUR_PPHID-264418_DBUnitap
BUR_PPHID-264418_DBUnitap

BISR250DB, Direct Burial Insulated Slice Reducer

Brand:

Burndy

Catalog ID:

BISR250DB

In-Line Splice/Reducer, 2 Port, 4/0 AWG-250 kcmil, Al/Cu Rated.

  • Type BISR In-Line Splice/Reducers are easily installed on code conductor
  • UL486B Listed, Dual rated AL9CU for any stranded copper or stranded aluminum applications

Features: Designed Specifically For Direct Burial Applications, The Mole Inline Splice/Reducer Is Made With A Specialized Plastisol Material That Forms A Rugged Weathertight Connection, UL486D Listed For Direct Burial, AL9CU Dual-Rated For Copper And Aluminum Applications, 600V 90°C, Plastisol Covered Al6061-T6 AluminumBody Saves Time By Eliminating The Need For Heat Shrink, Oxide Inhibitor Pre-Installed Preventing Moisture And Contaminants From Entering Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, Wire Entry: In-Line, Torque: 360 IN-LB, Hex Size (key): 5/16 IN, Conductor Size (run - Range): 4 AWG - 250 KCMIL, Number Of Ports: 6, Wire Strip Length: 1-5/16 IN, Type Of Insulation: Plastisol

Product details

General

Application

For Outside Direct Burial

Catalog Number

BISR250DB

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Key

5/16 in

Installation Torque Recommended in-lb

360 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP, MOLE

Temperature Rating

90 °C

Trade Name

UNITAP™

Type

BISR

UPC

781810288061

UPC 12 Digit

7818102880611

Dimensions

Dimension - Height inch

2.17 in

Dimension - Height mm

55.118 mm

Dimension - L Length Overall mm

170.18 mm

Dimension - Length Overall inch

6.7 in

Dimension - Screw Size inch

5/8

Dimension - Strip Length inch

7/8 in

Dimension - Width inch

1.18 in

Dimension - Width mm

29.97 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

4/0;250 kcmil

Conductor - AL Str Size Range

4/0 AWG - 250 kcmil

Conductor - Copper Str Size

4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

4/0 AWG - 250 kcmil

Conductor Size

4/0 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1