BURNDY
BUR_PPHID-264418_Unitap_6_port
BUR_PPHID-264418_Unitap_6_port

BIBS3506DB, Direct Burial Submersible Six Conductor Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS3506DB

Direct Burial UNITAP™, 350 Kcmil -12 AWG Str., 7.45 in L, Designed specifically for direct burial applications.

  • Supplied with aluminum set-screws
  • Supplied with oxide inhibitor pre-installed
  • Submersible rated and suitable for Direct Burial

Dual rated for aluminum or copper conductors,Each unit is individually marked for ease of identification

Product details

General

Application

For Outside Direct Burial

Catalog Number

BIBS3506DB

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

450 LBS/in

Insulation

Y

Material

Aluminum

Number Of Ports

6

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBS, Multi-Port - Direct Burial

UPC

781810523629

UPC 12 Digit

7818105236299

Dimensions

Dimension - Height inch

2.46 in

Dimension - Height mm

62 mm

Dimension - L Length Overall mm

189 mm

Dimension - Length Overall inch

7.45 in

Dimension - Strip Length inch

1.125

Dimension - Width inch

4.06 in

Dimension - Width mm

103 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

12 AWG - 350 kcmil

Conductor - Copper Str Size Range

12 AWG - 350 kcmil

Conductor Size

12 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1