BURNDY
BUR_PPHID-264399_EA
BUR_PPHID-264399_EA

EA25, Heavy Duty Rotational Copper Lug Connector, #2-1/0 AWG Str, 3/8" Stud, 1-Hole

Brand:

Burndy

Catalog ID:

EA25

Cu Alloy VERSILUG Terminal, #2 - 1/0 AWG Str, 3/8" Stud, 1 Pad Hole.

  • Type EA VERSILUG™ is a compact, high copper alloy terminal for joining cable to equipment pads or bar
  • Clamping element is adjustable to several angles
  • One-wrench installation

Product details

General

Catalog Number

EA25

Connector Type

Rotational Clamp

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSILUG™

Type

Bolted Lugs & Terminals

UPC

781810326251

UPC 12 Digit

7818103262511

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

3/8

Dimension - Height fraction

1-7/16

Dimension - Height inch

1.44 in

Dimension - Height mm

36.6 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.69 in

Dimension - N inch

0.44 in

Dimension - Pad Width fraction

7/8 in

Dimension - Pad Width inch

0.88 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

2 AWG-1/0

Conductor Size

2-1/0 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

8

Packaging Type

Box

Resources and downloads