BURNDY
BUR_PPHID-264399_EA
BUR_PPHID-264399_EA

EA2C, Heavy Duty Rotational Copper Lug Connector, #8 Sol-#2 Str, 1-Hole

Brand:

Burndy

Catalog ID:

EA2C

VERSILUG™ for Copper Cable; Adjustable Clamping Element to Allow a Variety of Angles; Accommodates: #8 Sol - #2 Str; 13/16" Width; 2-1/2" Length

  • Type EA VERSILUG™ is a compact, high copper alloy terminal for joining cable to equipment pads or bar
  • Clamping element is adjustable to several angles
  • One-wrench installation

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Clamping Element Adjustable To Several Angles, One-Wrench Installation, Dimension T: 1/4 IN, Dimension D: 1-1/16 IN, Dimension K: 7/16 IN, Dimension N: 13/32 IN, Tongue Width: 13/16 IN, Installation Torque: 150 IN-LB, Stud Size: 3/8 IN, Height: 1-3/8 IN, Length: 2-1/2 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bars

Catalog Number

EA2C

Connector Type

Rotational Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

150 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

VERSILUG

Temperature Rating

194

Trade Name

VERSILUG™

Type

Bolted Lugs & Terminals

UPC

781810326206

UPC 12 Digit

7818103262066

Dimensions

Dimension - B Length fraction

1-10/77 in

Dimension - B Length inch

1.13 in

Dimension - Bolt Size fraction

3/8

Dimension - Height fraction

1-3/8

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - N inch

0.41 in

Dimension - Pad Width fraction

13/16 in

Dimension - Pad Width inch

0.81 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Conductor Size

8-2 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads