BURNDY
EP 1/2 HP Series Electric/Hydraulic Pump, Use with all 10,000 psi remote HYPRESS™ Series crimpers and cutters
Image of EP102 EP 1/2 HP Series Electric/Hydraulic Pump, Use with all 10,000 psi remote HYPRESS™ Series crimpers and cutters

EP 1/2 HP Series Electric/Hydraulic Pump, Use with all 10,000 psi remote HYPRESS™ Series crimpers and cutters

Brand: Burndy

Catalog ID: EP102

Pump, EP 1/2 HP Series, 10K psi.

  • 1/2 HP motor
  • Dual voltage/hertz
  • Roll cage
  • Quick disconnect hydraulic coupler
  • Oil level window
  • 8 quart reservoir
  • Factory set output pressure

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EP102

Power Source

1/2 HP 220/230V-AC; 50/60 Hz Motor

Series

HYPRESS™ Series

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810033548

UPC 14 Digit GTIN

00781810033548

Dimensions

Dimensions

18.5 in x 11.75 in x 17.5 in

Height

17.5 in

Length

18.5 in

Weight

68 lb

Width

11.75 in

Electrical Ratings

Current Draw Max

10 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Power Source

1/2 HP 220/230V-AC; 50/60 Hz Motor

Logistics

Minimum Pack Quantity

1

Package Contents

Pump only