BUR_PPHID-264317_ES
BUR_PPHID-264317_ES

ES25R25RBOX, Insulated Aluminum Service Entrance Compression Sleeve

Brand:

Burndy

Catalog ID:

ES25R25RBOX

1/0 - 1/0 ACSR.

Product details

General

Die Index
BG
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Y
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
INSULINKâ„¢
Type
Insulated Service Entrance Connectors
UPC
781810191705
UPC 12 Digit
7818101917055

Dimensions

Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in

Conductor Related

Conductor - ACSR Str Size A
1/0 STR, 1 STR
Conductor - ACSR Str Size B
1/0 STR, 1 STR
Conductor - AL Str Size A
1/0 STR
Conductor - AL Str Size B
1/0 STR
Conductor - Copper Str Size A
1/0 STR
Conductor - Copper Str Size B
1/0 STR

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
24
Minimum Pack Quantity
1
Pallet Quantity
11136

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings