BURNDY
Image of ES25R2RBOX ES25R2RBOX, Insulated Aluminum Service Entrance Compression Sleeve
Image of ES25R2RBOX ES25R2RBOX, Insulated Aluminum Service Entrance Compression Sleeve

ES25R2RBOX, Insulated Aluminum Service Entrance Compression Sleeve

Brand:

Burndy

Catalog ID:

ES25R2RBOX

ACSR: 1/0, #1 #2 AL/CU: 1/0, #1(19 STR) AL/CU #2, #1 INDEX: BG, 5/8" A(YELLOW) B(RED).

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

Product details

General

Catalog Number

ES25R2RBOX

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810191712

UPC 12 Digit

7818101917122

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size A

1/0 STR, 1 STR

Conductor - ACSR Str Size B

2 AWG

Conductor - AL Str Size A

1/0 STR

Conductor - AL Str Size B

2 STR, 1 STR

Conductor - Copper Str Size A

1/0 STR

Conductor - Copper Str Size B

2 STR, 1 STR

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

24

Minimum Pack Quantity

1

Pallet Quantity

11136

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings