SKU-FORCEGAUGE11
SKU-FORCEGAUGE11

Force Test Gauge for use with 11-ton battery actuated and self-contained hydraulic tools: Y644HSXT, PAT644 Series, and PAT444S Series

Brand:

Burndy

Catalog ID:

FORCEGAUGE11

Force Test Gauge for use with 11T Battery and Self-Contained Hydraulic Crimpers.

  • Easy to read dials
  • Custom ram puck and v-block gauge adapters
  • Not recommended for remote powered heads
  • Comes complete with polymer carry case to protect blanks, adapters, and gauge
  • inlcudes operating and maintenance manual

Product details

General

Application
Force Testing
Application - For Use On
Use with 11-Ton Crimpers: Y644HSXT, PAT644 and PAT444S Series
Tool Type
Gauge, Force Test
Type
Gauge
UPC
621945461260

Dimensions

Dimensions
1.24 in x 3.98 in x 9 in
Height
9 in
Length
1.24 in
Weight
2.7 lb
Width
3.98 in

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1
Package Contents
Gauge, Ram Puck and V-block Adapters, Plastic Case

Resources and downloads