BURNDY
BUR_PPHID-268019_FT4B500
BUR_PPHID-268019_FT4B500

FTU1, Power Distribution Block

Brand:

Burndy

Catalog ID:

FTU1

Flexi U-Tap Assy, #2 - #1 AWG Cu/Al (Run), #12-#1 AWG Cu/Al (Tap).

Product details

General

Installation Torque Recommended in-lb

100 in-lb

Temperature Rating

194° F

Trade Name

FLEXITAP™

UPC

781810112588

UPC 12 Digit

7818101125888

Dimensions

Dimension - Height inch

1.44

Dimension - L Length Overall mm

19

Dimension - Length Overall inch

0.75

Dimension - Width mm

25 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run Range

1 AWG -2 AWG

Conductor - AL Str Tap Range

1 AWG - 12 AWG

Conductor - Copper Str Run Range

1 AWG -2 AWG

Conductor - Copper Str Tap Range

1 AWG - 12 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

7500

Resources and downloads