BURNDY
BUR_PPHID-268019_FT4B500
BUR_PPHID-268019_FT4B500

FTU4/0, Power Distribution Block

Brand:

Burndy

Catalog ID:

FTU4/0

BURNDY; Distribution Block; U-TAP; Flexitap; Conductor Size: 4/0 - 3/0 AWG Run; Tap Size: 6 - 4/0 AWG; Conductor Type: Aluminum/Copper.

Product details

General

Installation Torque Recommended in-lb

200 in-lb

Temperature Rating

194° F

Trade Name

FLEXITAP™

UPC

781810113653

UPC 12 Digit

7818101136533

Dimensions

Dimension - Height inch

2

Dimension - L Length Overall mm

38

Dimension - Length Overall inch

1.5

Dimension - Width mm

32 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run Range

3/0 AWG - 4/0 AWG

Conductor - AL Str Tap Range

6 AWG -4/0 AWG

Conductor - Copper Str Run Range

3/0 AWG - 4/0 AWG

Conductor - Copper Str Tap Range

6 AWG -4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1