BURNDY
BUR_PPHID-268019_FT4B500
BUR_PPHID-268019_FT4B500

FTU500MT, Power Distribution Block

Brand:

Burndy

Catalog ID:

FTU500MT

Flexi U-Tap Assy, Mountable, 3/0 AWG - 500 Kcmil Cu/Al (Run), #6 - 1/0 AWG Cu/Al (Tap).

Product details

General

Installation Torque Recommended in-lb

110 in-lb

Temperature Rating

194° F

UPC

781810112793

UPC 12 Digit

7818101127933

Dimensions

Dimension - L Length Overall mm

59

Dimension - Length Overall inch

2.31

Dimension - Width mm

40.39

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run Range

3/0 AWG- 500 kcmil

Conductor - AL Str Tap Range

6 AWG - 1/0 AWG

Conductor - Copper Str Run Range

3/0 AWG- 500 kcmil

Conductor - Copper Str Tap Range

6 AWG - 1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads