BURNDY
BUR_SKU-FQP14F18X02D
BUR_SKU-FQP14F18X02D

FQP14F18X02D, Fully Insulated Vinyl Female Quick Disconnect For 16 - 14 AWG (.19 x .02)

Brand:

Burndy

Catalog ID:

FQP14F18X02D

Fully Insulated Vinyl Female Quick Disconnect For 16 - 14 AWG (.19 x .02).

FQP14F18X02D.

  • Fully insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent for a firm grip

Product details

General

Catalog Number

FQP14F18X02D

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292969

UPC 12 Digit

7818102929699

Dimensions

Dimension - Length Overall inch

0.80 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999