BURNDY
SKU-GA3
SKU-GA3

GA3, Water Pipe Ground Connector

Brand:

Burndy

Catalog ID:

GA3

WATER GROUND PIPE.

Product details

General

Catalog Number

GA3

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810424087

UPC 12 Digit

7818104240877

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

12

Resources and downloads